How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | LM: | 6.07 |
| AD: | 3.9 | BE: | 0.38 in |
| U: | 0.5 in | D: | 1.72 |
| AE1: | 0.53 | B: | 3.8 |
| AK: | 4.5 | G: | 1 |
| L: | 3.82 in | F: | 2 |
| AE2: | 0.32 | Center Distance (in): | 1.33 in |
| BD: | 6.5 | I: | 2.61 in |
| C: | 4.66 in | T: | 0.625 |
| V: | 1 in | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Model Code: | HM213 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.44 in |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Output RPM: | 29.2 | Center Distance (in): | 1.333 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.5 in | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.181 |
| Bore Code: | 10 | Product Type: | Worm Speed Reducer |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 226 in/lbs |

