How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | B: | 3.8 |
| G: | 1 | LM: | 6.07 |
| AG: | 4.75 | AD: | 3.9 |
| C: | 4.66 in | BF: | 0.41 |
| V: | 1 in | BD: | 5.88 |
| AE2: | 0.32 | BE: | 0.38 in |
| F: | 2 | I: | 2.61 in |
| AK: | 4.5 | D: | 1.72 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AJ: | 5.88 |
| T: | 0.625 |
Technical Specifications
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Model Code: | HM213 | Service Factor: | 1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.181 |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Bore Code: | 10 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/8 X 1.44 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

