How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | Center Distance (in): | 1.333 in |
| B: | 3.8 | L: | 3.82 in |
| AE1: | 0.53 | BF: | 0.41 |
| U: | 0.5 in | C: | 4.66 in |
| AE2: | 0.32 | AJ: | 5.88 |
| LM: | 6.07 | AG: | 4.75 |
| F: | 2 | AD: | 3.9 |
| V: | 1 in | BD: | 5.88 |
| I: | 2.61 in | G: | 1 |
| T: | 0.625 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.333 | Ratio: | 60:1 |
| Model Code: | HM213 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.181 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

