How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | T: | 0.625 |
| D: | 1.72 | G: | 1 |
| C: | 4.66 in | LM: | 5.63 |
| AE1: | 0.53 | L: | 3.82 in |
| AE2: | 0.32 | V: | 1 in |
| U: | 0.5 in | F: | 2 |
| Center Distance (in): | 1.333 in | AD: | 3.9 |
| BE: | 0.38 in | BF: | 0.28 |
| AG: | 4.75 | B: | 3.8 |
| AK: | 3 | I: | 2.61 in |
| BD: | 3.88 |
Technical Specifications
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | HM213 |
| Ratio: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.181 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

