How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | LM: | 5.63 |
| BF: | 0.28 | F: | 2 |
| AE1: | 0.53 | BD: | 3.88 |
| D: | 1.72 | BE: | 0.38 in |
| AJ: | 3.75 | I: | 2.61 in |
| AK: | 3 | Center Distance (in): | 1.333 in |
| AE2: | 0.32 | G: | 1 |
| AD: | 3.9 | T: | 0.625 |
| B: | 3.8 | V: | 1 in |
| C: | 4.66 in | U: | 0.5 in |
| AG: | 4.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HM213 | Input Keyway: | 1/8 X 1.44 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Output RPM: | 29.2 | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Ratio: | 60:1 |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.181 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

