Grove Gear HM213-60-1-.625-56C-L1
Part #:HM213-60-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3.9 | AG: | 4.75 |
| U: | 0.5 in | AE1: | 0.53 |
| F: | 2 | I: | 2.61 in |
| C: | 4.66 in | B: | 3.8 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| AK: | 4.5 | AE2: | 0.32 |
| V: | 1 in | G: | 1 |
| L: | 3.82 in | LM: | 6.07 |
| BE: | 0.38 in | T: | 0.625 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/8 X 1.44 in | Output RPM: | 29.2 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.181 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | HM213 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

