How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | D: | 1.72 |
| BE: | 0.38 in | L: | 3.82 in |
| AE2: | 0.32 | C: | 4.66 in |
| V: | 1 in | AE1: | 0.53 |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| B: | 3.8 | LM: | 6.07 |
| G: | 1 | BD: | 5.88 |
| AG: | 4.75 | BF: | 0.41 |
| AD: | 3.9 | AK: | 4.5 |
| T: | 0.625 | U: | 0.5 in |
| F: | 2 |
Technical Specifications
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.181 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Bore Code: | 10 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.5 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HM213 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/8 X 1.44 in | Center Distance (in): | 1.333 |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

