How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 3.82 in |
| T: | 0.625 | D: | 1.72 |
| B: | 3.8 | AG: | 4.75 |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| I: | 2.61 in | U: | 0.5 in |
| AE2: | 0.32 | LM: | 6.07 |
| AD: | 3.9 | AK: | 4.5 |
| F: | 2 | V: | 1 in |
| G: | 1 | BE: | 0.38 in |
| AE1: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Model Code: | HM213 | Input HP @ 1750 RPM: | 0.181 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

