How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | B: | 3.8 |
| I: | 2.61 in | G: | 1 |
| Center Distance (in): | 1.333 in | V: | 1 in |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 6.07 | F: | 2 |
| BE: | 0.38 in | AD: | 3.9 |
| AK: | 4.5 | L: | 3.82 in |
| AE2: | 0.32 | BF: | 0.41 |
| T: | 0.625 | AG: | 4.75 |
| C: | 4.66 in | U: | 0.5 in |
| D: | 1.72 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.181 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Product Type: | Right Angle | Model Code: | HM213 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

