How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | B: | 3.8 |
| G: | 1 | AG: | 4.75 |
| AD: | 3.9 | D: | 1.72 |
| U: | 0.5 in | AE1: | 0.53 |
| C: | 4.66 in | BF: | 0.28 |
| F: | 2 | BD: | 3.88 |
| AE2: | 0.32 | V: | 1 in |
| AK: | 3 | Center Distance (in): | 1.333 in |
| LM: | 5.63 | L: | 3.82 in |
| T: | 0.625 | AJ: | 3.75 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.181 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.44 in |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | HM213 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

