How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AG: | 4.75 |
| BF: | 0.28 | AD: | 3.9 |
| AE2: | 0.32 | D: | 1.72 |
| V: | 1 in | T: | 0.625 |
| G: | 1 | L: | 3.82 in |
| AK: | 3 | C: | 4.66 in |
| LM: | 5.63 | I: | 2.61 in |
| BE: | 0.38 in | B: | 3.8 |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| BD: | 3.88 | U: | 0.5 in |
| F: | 2 |
Technical Specifications
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 60:1 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | HM213 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.181 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

