How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | BE: | 0.38 in |
| AD: | 3.9 | U: | 0.5 in |
| C: | 4.66 in | AG: | 4.75 |
| V: | 1 in | F: | 2 |
| AK: | 3 | D: | 1.72 |
| T: | 0.625 | G: | 1 |
| L: | 3.82 in | BF: | 0.28 |
| AJ: | 3.75 | BD: | 3.88 |
| AE2: | 0.32 | LM: | 5.63 |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| B: | 3.8 |
Technical Specifications
| Input Diameter (in): | 0.5 in | Motor Frame Size: | 48CZ |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Center Distance (in): | 1.333 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.181 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Model Code: | HM213 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

