Grove Gear HM213-60-2-.625-56C-L1
Part #:HM213-60-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | V: | 1 in |
| LM: | 6.07 | B: | 3.8 |
| AG: | 4.75 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.32 |
| G: | 1 | L: | 3.82 in |
| U: | 0.5 in | D: | 1.72 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| BE: | 0.38 in | F: | 2 |
| AK: | 4.5 | C: | 4.66 in |
| T: | 0.625 | AD: | 3.9 |
| BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 10 | Output RPM: | 29.2 |
| Input Keyway: | 1/8 X 1.44 in | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.181 |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HM213 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.5 in |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

