Grove Gear HM213-60-2-.625-56C-L9
Part #:HM213-60-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | BF: | 0.41 |
| I: | 2.61 in | AD: | 3.9 |
| D: | 1.72 | Center Distance (in): | 1.333 in |
| F: | 2 | AE1: | 0.53 |
| V: | 1 in | AK: | 4.5 |
| B: | 3.8 | BD: | 5.88 |
| G: | 1 | T: | 0.625 |
| AG: | 4.75 | L: | 3.82 in |
| AE2: | 0.32 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.5 in |
| LM: | 6.07 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.181 |
| Model Code: | HM213 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.5 in |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 226 in/lbs |

