How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3.9 | AJ: | 5.88 |
| BD: | 5.88 | U: | 0.5 in |
| BF: | 0.41 | LM: | 6.07 |
| F: | 2 | AK: | 4.5 |
| G: | 1 | AE2: | 0.32 |
| Center Distance (in): | 1.333 in | AE1: | 0.53 |
| D: | 1.72 | AG: | 4.75 |
| L: | 3.82 in | T: | 0.625 |
| V: | 1 in | BE: | 0.38 in |
| C: | 4.66 in | I: | 2.61 in |
| B: | 3.8 |
Technical Specifications
| Input Keyway: | 1/8 X 1.44 in | Input Diameter (in): | 0.5 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Model Code: | HM213 | Input HP @ 1750 RPM: | 0.871 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 948 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Ratio Range: | 7.5:1 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 210 in/lbs |

