How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | L: | 3.82 in |
| V: | 1 in | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | U: | 0.5 in |
| BD: | 5.88 | I: | 2.61 in |
| AE1: | 0.53 | AK: | 4.5 |
| LM: | 6.07 | F: | 2 |
| BF: | 0.41 | AD: | 3.9 |
| AG: | 4.75 | D: | 1.72 |
| AE2: | 0.32 | B: | 3.8 |
| G: | 1 | C: | 4.66 in |
| AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.871 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 7.5:1 |
| Model Code: | HM213 | Output RPM: | 233.3 |
| Assembly: | HM-1 | Input Keyway: | 1/8 X 1.44 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.5 in |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 948 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

