Grove Gear HM213-7.5-1-.625-56C-L3
Part #:HM213-7.5-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AE1: | 0.53 | AD: | 3.9 |
| U: | 0.5 in | AK: | 4.5 |
| D: | 1.72 | C: | 4.66 in |
| AJ: | 5.88 | T: | 0.625 |
| I: | 2.61 in | AE2: | 0.32 |
| L: | 3.82 in | G: | 1 |
| V: | 1 in | AG: | 4.75 |
| BD: | 5.88 | F: | 2 |
| B: | 3.8 | Center Distance (in): | 1.333 in |
| LM: | 6.07 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 10 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.5 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.333 |
| Input Keyway: | 1/8 X 1.44 in | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 948 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 0.871 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Model Code: | HM213 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 210 in/lbs |

