How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | T: | 0.625 |
| Center Distance (in): | 1.333 in | BF: | 0.41 |
| B: | 3.8 | C: | 4.66 in |
| G: | 1 | BD: | 5.88 |
| LM: | 6.07 | D: | 1.72 |
| AG: | 4.75 | L: | 3.82 in |
| AK: | 4.5 | U: | 0.5 in |
| AE1: | 0.53 | AE2: | 0.32 |
| F: | 2 | AD: | 3.9 |
| AJ: | 5.88 | I: | 2.61 in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input Diameter (in): | 0.5 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 948 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.871 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Model Code: | HM213 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 210 in/lbs |

