How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | C: | 4.66 in |
| BD: | 3.88 | LM: | 5.63 |
| F: | 2 | I: | 2.61 in |
| D: | 1.72 | AD: | 3.9 |
| U: | 0.5 in | AE2: | 0.32 |
| AK: | 3 | AG: | 4.75 |
| G: | 1 | BE: | 0.38 in |
| T: | 0.625 | B: | 3.8 |
| AJ: | 3.75 | V: | 1 in |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| BF: | 0.28 |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Center Distance (in): | 1.333 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 10 | Model Code: | HM213 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 948 |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.5 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.871 | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 210 in/lbs |

