How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BE: | 0.38 in |
| D: | 1.72 | AG: | 4.75 |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| AD: | 3.9 | V: | 1 in |
| I: | 2.61 in | AK: | 3 |
| AJ: | 3.75 | AE2: | 0.32 |
| AE1: | 0.53 | BF: | 0.28 |
| L: | 3.82 in | F: | 2 |
| LM: | 5.63 | BD: | 3.88 |
| U: | 0.5 in | C: | 4.66 in |
| G: | 1 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM213 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/8 X 1.44 in | Output RPM: | 233.3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.333 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 948 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.871 |
| Motor Frame Size: | 48CZ | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

