Grove Gear HM213-7.5-2-.625-56C-L9
Part #:HM213-7.5-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3.9 | L: | 3.82 in |
| U: | 0.5 in | AG: | 4.75 |
| AE1: | 0.53 | D: | 1.72 |
| BD: | 5.88 | G: | 1 |
| AE2: | 0.32 | LM: | 6.07 |
| AJ: | 5.88 | V: | 1 in |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| I: | 2.61 in | T: | 0.625 |
| AK: | 4.5 | F: | 2 |
| C: | 4.66 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.871 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM213 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 1/8 X 1.44 in | Thrust Rating - output shaft: | 948 |
| Ratio: | 7.5:1 | Bore Code: | 10 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 210 in/lbs |

