How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | I: | 2.61 in |
| AG: | 4.75 | T: | 0.625 |
| AE2: | 0.32 | AD: | 3.9 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | F: | 2 |
| BD: | 5.88 | U: | 0.5 in |
| AE1: | 0.53 | D: | 1.72 |
| C: | 4.66 in | BF: | 0.41 |
| G: | 1 | LM: | 6.07 |
| V: | 1 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | HM213 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Assembly: | HM-1 | Center Distance (in): | 1.333 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.121 |
| Input Diameter (in): | 0.5 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 183 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

