How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | F: | 2 |
| B: | 3.8 | AG: | 4.75 |
| LM: | 6.07 | AJ: | 5.88 |
| BF: | 0.41 | AD: | 3.9 |
| U: | 0.5 in | AE2: | 0.32 |
| G: | 1 | D: | 1.72 |
| C: | 4.66 in | I: | 2.61 in |
| BD: | 5.88 | L: | 3.82 in |
| T: | 0.625 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 1.333 in |
| V: | 1 in |
Technical Specifications
| Input Diameter (in): | 0.5 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM213 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Input Keyway: | 1/8 X 1.44 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.121 | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 183 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

