How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 3.88 |
| B: | 3.8 | AE2: | 0.32 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| U: | 0.5 in | G: | 1 |
| D: | 1.72 | AE1: | 0.53 |
| AK: | 3 | AD: | 3.9 |
| LM: | 5.63 | L: | 3.82 in |
| T: | 0.625 | C: | 4.66 in |
| AJ: | 3.75 | AG: | 4.75 |
| I: | 2.61 in | F: | 2 |
| BF: | 0.28 |
Technical Specifications
| Input Keyway: | 1/8 X 1.44 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.5 in |
| Assembly: | HM-1 | Motor Frame Size: | 48CZ |
| Service Factor: | 1 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Model Code: | HM213 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.121 | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Center Distance (in): | 1.333 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 183 in/lbs |

