Grove Gear HM213-80-1-.625-56C-L1
Part #:HM213-80-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BD: | 5.88 |
| T: | 0.625 | LM: | 6.07 |
| Center Distance (in): | 1.333 in | AD: | 3.9 |
| F: | 2 | C: | 4.66 in |
| G: | 1 | V: | 1 in |
| AG: | 4.75 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | B: | 3.8 |
| AE2: | 0.32 | I: | 2.61 in |
| AE1: | 0.53 | L: | 3.82 in |
| U: | 0.5 in |
Technical Specifications
| Bore Code: | 10 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Motor Frame Size: | 56C |
| Model Code: | HM213 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.5 in |
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.121 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 183 in/lbs |

