Grove Gear HM213-80-1-.625-56C-L3
Part #:HM213-80-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | BD: | 5.88 |
| B: | 3.8 | G: | 1 |
| AE2: | 0.32 | L: | 3.82 in |
| D: | 1.72 | AD: | 3.9 |
| F: | 2 | T: | 0.625 |
| AJ: | 5.88 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | AE1: | 0.53 |
| U: | 0.5 in | I: | 2.61 in |
| AG: | 4.75 | LM: | 6.07 |
| AK: | 4.5 | V: | 1 in |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Bore Code: | 10 |
| Input Diameter (in): | 0.5 in | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | HM213 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.121 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 183 in/lbs |

