How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | L: | 3.82 in |
| AG: | 4.75 | G: | 1 |
| AE1: | 0.53 | F: | 2 |
| U: | 0.5 in | AD: | 3.9 |
| I: | 2.61 in | AE2: | 0.32 |
| BF: | 0.28 | BE: | 0.38 in |
| T: | 0.625 | C: | 4.66 in |
| AJ: | 3.75 | AK: | 3 |
| B: | 3.8 | BD: | 3.88 |
| Center Distance (in): | 1.333 in | LM: | 5.63 |
| V: | 1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 80:1 | Motor Frame Size: | 48CZ |
| Center Distance (in): | 1.333 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.121 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM213 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 183 in/lbs |

