How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | C: | 4.66 in |
| AK: | 3 | I: | 2.61 in |
| AG: | 4.75 | B: | 3.8 |
| AJ: | 3.75 | V: | 1 in |
| G: | 1 | T: | 0.625 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| AE1: | 0.53 | BF: | 0.28 |
| AE2: | 0.32 | U: | 0.5 in |
| D: | 1.72 | AD: | 3.9 |
| LM: | 5.63 | BE: | 0.38 in |
| F: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Input HP @ 1750 RPM: | 0.121 | Output Key: | 3/16 X 1.50 |
| Model Code: | HM213 | Service Factor: | 1 |
| Motor Frame Size: | 48CZ | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Ratio: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.333 | Ratio Range: | 80:1 |
| Bore Code: | 10 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 183 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

