How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BD: | 6.5 |
| C: | 5.38 in | AE1: | 0.51 |
| B: | 5.19 | D: | 1.91 |
| BE: | 0.38 in | V: | 1 in |
| BF: | 0.41 | I: | 3.14 in |
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| AG: | 5.42 | AK: | 4.5 |
| LM: | 6.6 | G: | 1.38 |
| AE2: | 0.3 | U: | 0.625 in |
| L: | 4.35 in | AD: | 4.61 |
| T: | 0.625 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Model Code: | HM215 | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1056 | Product Type: | Worm Speed Reducer |
| Output RPM: | 175 | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 1.021 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 313 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

