How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 5.38 in |
| I: | 3.14 in | L: | 4.35 in |
| AG: | 5.42 | D: | 1.91 |
| BE: | 0.38 in | T: | 0.625 |
| AK: | 4.5 | F: | 2.75 |
| V: | 1 in | Center Distance (in): | 1.54 in |
| BF: | 0.41 | U: | 0.625 in |
| BD: | 5.88 | AE2: | 0.3 |
| LM: | 6.6 | B: | 5.19 |
| AE1: | 0.51 | AD: | 4.61 |
| G: | 1.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1056 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 1.021 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Model Code: | HM215 | Motor Frame Size: | 140TC |
| Bore Code: | 10 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

