How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | U: | 0.625 in |
| V: | 1 in | BD: | 5.88 |
| AE2: | 0.3 | AD: | 4.61 |
| I: | 3.14 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| C: | 5.38 in | AG: | 5.42 |
| LM: | 6.6 | F: | 2.75 |
| AE1: | 0.51 | B: | 5.19 |
| D: | 1.91 | G: | 1.38 |
| BF: | 0.41 | Center Distance (in): | 1.54 in |
| T: | 0.625 |
Technical Specifications
| Thrust Rating - output shaft: | 1056 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 1.021 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM215 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

