How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | U: | 0.625 in |
| LM: | 6.6 | G: | 1.38 |
| BF: | 0.41 | B: | 5.19 |
| I: | 3.14 in | AE1: | 0.51 |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 4.35 in | D: | 1.91 |
| AD: | 4.61 | AG: | 5.42 |
| F: | 2.75 | Center Distance (in): | 1.54 in |
| T: | 0.625 | BE: | 0.38 in |
| BD: | 5.88 | C: | 5.38 in |
| AE2: | 0.3 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1056 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM215 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.021 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

