How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BD: | 5.88 |
| D: | 1.91 | BE: | 0.38 in |
| B: | 5.19 | C: | 5.38 in |
| AG: | 5.42 | I: | 3.14 in |
| BF: | 0.41 | L: | 4.35 in |
| V: | 1 in | AD: | 4.61 |
| F: | 2.75 | Center Distance (in): | 1.54 in |
| LM: | 6.6 | AE1: | 0.51 |
| T: | 0.625 | AJ: | 5.88 |
| AE2: | 0.3 | G: | 1.38 |
| AK: | 4.5 |
Technical Specifications
| Model Code: | HM215 | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-1 | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.021 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1056 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

