How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AJ: | 5.88 |
| B: | 5.19 | U: | 0.625 in |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| AE2: | 0.3 | C: | 5.38 in |
| T: | 0.625 | AG: | 5.42 |
| LM: | 6.6 | BD: | 5.88 |
| BF: | 0.41 | D: | 1.91 |
| AK: | 4.5 | L: | 4.35 in |
| I: | 3.14 in | F: | 2.75 |
| AE1: | 0.51 | BE: | 0.38 in |
| AD: | 4.61 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.021 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | HM215 | Thrust Rating - output shaft: | 1056 |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 10 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

