How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.16 | T: | 0.625 |
| AE1: | 0.51 | AG: | 5.42 |
| V: | 1 in | D: | 1.91 |
| U: | 0.625 in | BE: | 0.38 in |
| AK: | 3 | C: | 5.38 in |
| B: | 5.19 | BD: | 3.88 |
| AD: | 4.61 | F: | 2.75 |
| AE2: | 0.3 | G: | 1.38 |
| I: | 3.14 in | L: | 4.35 in |
| Center Distance (in): | 1.54 in | BF: | 0.28 |
| AJ: | 3.75 |
Technical Specifications
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1056 | Product Type: | Right Angle |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.021 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM215 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 48CZ | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

