How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | LM: | 6.16 |
| AE2: | 0.3 | BD: | 3.88 |
| T: | 0.625 | C: | 5.38 in |
| AK: | 3 | I: | 3.14 in |
| BE: | 0.38 in | B: | 5.19 |
| AJ: | 3.75 | V: | 1 in |
| F: | 2.75 | AE1: | 0.51 |
| L: | 4.35 in | G: | 1.38 |
| AD: | 4.61 | AG: | 5.42 |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| U: | 0.625 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Assembly: | HM-1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Model Code: | HM215 |
| Bore Code: | 10 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1056 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.021 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

