How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 2.75 |
| C: | 5.38 in | BE: | 0.38 in |
| D: | 1.91 | LM: | 6.6 |
| AD: | 4.61 | AG: | 5.42 |
| L: | 4.35 in | V: | 1 in |
| I: | 3.14 in | T: | 0.625 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 1.54 in | B: | 5.19 |
| AE2: | 0.3 | U: | 0.625 in |
| AE1: | 0.51 | BF: | 0.41 |
| G: | 1.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1056 | Input HP @ 1750 RPM: | 1.021 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Center Distance (in): | 1.54 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | HM215 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

