How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | AE1: | 0.51 |
| AJ: | 3.75 | B: | 5.19 |
| D: | 1.91 | I: | 3.14 in |
| G: | 1.38 | L: | 4.35 in |
| AD: | 4.61 | LM: | 6.16 |
| C: | 5.38 in | T: | 0.625 |
| AE2: | 0.3 | F: | 2.75 |
| Center Distance (in): | 1.54 in | BD: | 3.88 |
| V: | 1 in | BE: | 0.38 in |
| AG: | 5.42 | BF: | 0.28 |
| U: | 0.625 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM215 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.021 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.54 |
| Thrust Rating - output shaft: | 1056 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

