How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | C: | 5.38 in |
| AE2: | 0.3 | G: | 1.38 |
| B: | 5.19 | D: | 1.91 |
| F: | 2.75 | AE1: | 0.51 |
| BE: | 0.38 in | T: | 0.625 |
| Center Distance (in): | 1.54 in | U: | 0.625 in |
| BD: | 3.88 | AJ: | 3.75 |
| I: | 3.14 in | AG: | 5.42 |
| LM: | 6.16 | AD: | 4.61 |
| BF: | 0.28 | AK: | 3 |
| V: | 1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Output RPM: | 175 | Model Code: | HM215 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Motor Frame Size: | 48CZ |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1056 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.021 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

