How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AJ: | 3.75 |
| AE1: | 0.51 | AE2: | 0.3 |
| D: | 1.91 | U: | 0.625 in |
| BD: | 3.88 | AD: | 4.61 |
| BE: | 0.38 in | V: | 1 in |
| I: | 3.14 in | L: | 4.35 in |
| AK: | 3 | F: | 2.75 |
| G: | 1.38 | C: | 5.38 in |
| B: | 5.19 | T: | 0.625 |
| AG: | 5.42 | LM: | 6.16 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1056 | Ratio: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.021 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Model Code: | HM215 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

