How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 1.54 in |
| L: | 4.35 in | AE1: | 0.51 |
| V: | 1 in | T: | 0.625 |
| AG: | 5.42 | G: | 1.38 |
| LM: | 6.6 | B: | 5.19 |
| AD: | 4.61 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | F: | 2.75 |
| AE2: | 0.3 | C: | 5.38 in |
| I: | 3.14 in | D: | 1.91 |
| U: | 0.625 in |
Technical Specifications
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.021 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1056 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | HM-2 |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Ratio: | 10:1 | Model Code: | HM215 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

