How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | G: | 1.38 |
| AK: | 4.5 | I: | 3.14 in |
| AE2: | 0.3 | F: | 2.75 |
| Center Distance (in): | 1.54 in | AG: | 5.42 |
| BD: | 5.88 | L: | 4.35 in |
| U: | 0.625 in | AD: | 4.61 |
| T: | 0.625 | V: | 1 in |
| B: | 5.19 | BF: | 0.41 |
| AJ: | 5.88 | C: | 5.38 in |
| D: | 1.91 | BE: | 0.38 in |
| AE1: | 0.51 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1056 | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.021 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Center Distance (in): | 1.54 |
| Model Code: | HM215 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

