How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | U: | 0.625 in |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 0.625 | BF: | 0.41 |
| AD: | 4.61 | C: | 5.38 in |
| LM: | 6.6 | D: | 1.91 |
| AG: | 5.42 | AK: | 4.5 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| AE2: | 0.3 | AE1: | 0.51 |
| L: | 4.35 in | B: | 5.19 |
| F: | 2.75 | G: | 1.38 |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 100:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM215 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 10 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Center Distance (in): | 1.54 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.145 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

