How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | G: | 1.38 |
| BE: | 0.38 in | AG: | 5.42 |
| B: | 5.19 | AK: | 3 |
| AE2: | 0.3 | Center Distance (in): | 1.54 in |
| AE1: | 0.51 | LM: | 6.16 |
| BF: | 0.28 | D: | 1.91 |
| BD: | 3.88 | I: | 3.14 in |
| U: | 0.625 in | C: | 5.38 in |
| T: | 0.625 | AD: | 4.61 |
| V: | 1 in | L: | 4.35 in |
| F: | 2.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 100:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Motor Frame Size: | 48CZ | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | HM215 | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.145 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

