How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 5.19 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| LM: | 6.6 | D: | 1.91 |
| L: | 4.35 in | BF: | 0.41 |
| AG: | 5.42 | AD: | 4.61 |
| G: | 1.38 | I: | 3.14 in |
| U: | 0.625 in | AE2: | 0.3 |
| AE1: | 0.51 | AJ: | 5.88 |
| T: | 0.625 | BE: | 0.38 in |
| F: | 2.75 | BD: | 5.88 |
| V: | 1 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.625 in |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.145 |
| Model Code: | HM215 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

