How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | F: | 2.75 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| V: | 1 in | U: | 0.625 in |
| AE2: | 0.3 | I: | 3.14 in |
| D: | 1.91 | C: | 5.38 in |
| BE: | 0.38 in | LM: | 6.6 |
| BD: | 5.88 | AK: | 4.5 |
| B: | 5.19 | AE1: | 0.51 |
| BF: | 0.41 | AG: | 5.42 |
| T: | 0.625 | AJ: | 5.88 |
| AD: | 4.61 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM215 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.145 | Ratio: | 100:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

