How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | I: | 3.14 in |
| AJ: | 5.88 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | G: | 1.38 |
| LM: | 6.6 | AD: | 4.61 |
| AE1: | 0.51 | F: | 2.75 |
| AG: | 5.42 | AE2: | 0.3 |
| T: | 0.625 | AK: | 4.5 |
| BD: | 5.88 | B: | 5.19 |
| V: | 1 in | BE: | 0.38 in |
| L: | 4.35 in | BF: | 0.41 |
| U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.145 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Center Distance (in): | 1.54 |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

