How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 4.35 in |
| BF: | 0.41 | G: | 1.38 |
| C: | 5.38 in | B: | 5.19 |
| AG: | 5.42 | T: | 0.625 |
| AE2: | 0.3 | U: | 0.625 in |
| V: | 1 in | AD: | 4.61 |
| AE1: | 0.51 | D: | 1.91 |
| I: | 3.14 in | F: | 2.75 |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 6.6 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.145 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Model Code: | HM215 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

