How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | AE2: | 0.3 |
| B: | 5.19 | Center Distance (in): | 1.54 in |
| BF: | 0.41 | C: | 5.38 in |
| F: | 2.75 | T: | 0.625 |
| L: | 4.35 in | LM: | 6.6 |
| AE1: | 0.51 | V: | 1 in |
| U: | 0.625 in | AK: | 4.5 |
| AD: | 4.61 | BE: | 0.38 in |
| AG: | 5.42 | BD: | 5.88 |
| D: | 1.91 | G: | 1.38 |
| AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.145 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 10 |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Model Code: | HM215 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

