How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | Center Distance (in): | 1.54 in |
| F: | 2.75 | BD: | 5.88 |
| D: | 1.91 | AE1: | 0.51 |
| I: | 3.14 in | AJ: | 5.88 |
| BE: | 0.38 in | L: | 4.35 in |
| G: | 1.38 | AE2: | 0.3 |
| U: | 0.625 in | B: | 5.19 |
| AG: | 5.42 | T: | 0.625 |
| C: | 5.38 in | AK: | 4.5 |
| V: | 1 in | LM: | 6.6 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 10 | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM215 |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.145 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

